IESNA:LM-63-2002
[TEST]P1337041
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-60)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A05R20B2750DE010 E3A301LI_5000K
[LUMINAIRE]3in Adjustable Boosted Cyan Tunable White LED luminaire with, R20 optic, 5000K CCT AND, 80CRI , E3A301LI TRIM
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]230
TILT=NONE
1 -1 1 49 17 1 1 -0.25 -0.25 0
1 1 5.9
0 2.5 5 7.5 10 12.5 15 17.5 20 21
22 23 24 25 26 27 28 29 30 31
32 33 34 35 36 37 38 39 40 42.5
45 47.5 50 52.5 55 57.5 60 62.5 65 67.5
70 72.5 75 77.5 80 82.5 85 87.5 90
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
45 67.5 90 112.5 135 157.5 180
7.9 11.9 18.2 29.8 56.5 155.7 359.3 704 1055 1175.8
1283.7 1358.4 1441 1511.1 1556.6 1604 1631.1 1639.7 1623.8 1589.2
1543.5 1474.8 1405.4 1325.2 1247.6 1134.9 1002.4 846.1 713.6 374.1
160.7 40.7 17.5 6.5 2.1 0.4 0.2 0.2 0.2 0.2
0.2 0.2 0 0 0 0 0 0 0
7.9 11.9 18.6 29.6 57.8 162.3 375.8 690.7 1043.1 1171.9
1259.9 1347.6 1427.3 1489.7 1545 1582.5 1607.8 1610.3 1593.8 1563.7
1518.5 1460.4 1387.2 1314.4 1230.9 1109.5 990.5 845.9 689 372
161.7 39 17.1 6.7 2.1 0.4 0.2 0.2 0.2 0.2
0.2 0 0 0 0 0 0 0 0
7.9 11.7 18.4 29.2 56.8 151.9 354.7 679.2 1017 1129.1
1237 1325.9 1395.5 1452.1 1496.8 1535.1 1554.1 1557.9 1544.1 1515.7
1471.3 1418.1 1357.6 1267.8 1177.9 1071.7 938.2 795.8 658.1 353.9
149.2 38.6 16.7 6.9 2.1 0.6 0.2 0.2 0.2 0.2
0.2 0.2 0 0 0 0 0 0 0
7.9 11.7 18.4 29.4 56.5 146.9 356.2 659.8 974.7 1103
1198.4 1282.2 1344.6 1397.2 1437.1 1466.5 1481.9 1484.4 1472.5 1444
1406.4 1356.1 1289.8 1213.6 1120.5 1011.2 877.2 751.8 602.8 312.4
142.9 40.1 16.7 6.7 2.3 0.6 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0 0 0 0 0 0
7.9 11.5 18.2 28.8 52.8 144 338.7 624.1 929.2 1032.9
1128.7 1213 1274.7 1320.8 1355.3 1377.8 1392.4 1396 1384.7 1359.7
1320.6 1270.3 1197.5 1120.9 1030.6 906 790.2 666.7 537.5 275.9
128.7 40.1 15.6 6.7 2.3 0.6 0.2 0.2 0.2 0.2
0.2 0.2 0 0 0 0 0 0 0
7.9 11.7 18.4 28.4 52.6 132.7 306.5 577 859.3 966.1
1056.1 1127.6 1190.4 1233.8 1265.6 1286.2 1297.7 1298.5 1288.1 1263.7
1223.8 1166.9 1094.2 1015.4 916.5 808.8 698 583.6 467 234.3
111.4 38.8 15 6.5 2.5 0.6 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0 0 0 0 0 0
7.9 11.3 17.9 28 50.1 127.9 278.4 516.2 787.1 882.9
963.4 1030 1079 1121.8 1151.2 1167.9 1177.5 1176 1162.5 1131.8
1089.9 1033.5 960.1 882 784.8 688.6 579 476.4 373.1 186.3
94.1 34.8 14 6.5 2.5 0.6 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0 0 0 0 0 0
7.9 11.5 17.5 27.8 46.5 115.6 254.2 454.7 694.6 784
859.3 921 970.9 1003.1 1027.7 1039.6 1043.3 1037.9 1020 990.5
944.6 889.7 814 740.3 651.7 565.1 474.3 385 301.3 155.2
78.5 32.8 12.7 6.3 2.5 0.6 0 0.2 0.2 0.2
0.2 0.2 0 0 0 0 0 0 0
7.9 11.5 17.1 26.5 43.4 103.7 225.6 401.5 605.1 683.2
749.9 805.9 845.7 873.5 891.4 897.7 896.4 885.4 865.7 832.4
793.1 737.2 669 589.5 520.8 436.3 359.9 297.1 230.6 121.4
67.2 30.3 11.7 5.6 2.5 0.8 0 0.2 0.2 0.2
0.2 0.2 0.2 0 0 0 0 0 0
7.9 11.3 17.1 25.9 41.7 94.7 196.8 345.8 521.2 583.8
639.6 679 712.2 734.5 744.7 745.1 738.7 722.8 700.1 669.6
624.1 573.6 517.1 454.1 395 331.2 276.5 222.6 179.5 98.9
54.5 27.8 10.4 5 2.3 0.8 0 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0 0 0 0 0
7.9 10.2 13.6 17.7 23.4 29.6 42.4 59.1 70.5 72.4
72.6 72 70.3 68.7 65.9 62.6 58.6 54 49.9 45.1
40.3 36.1 32.1 28.2 24 19.4 14.8 11.5 9 5.6
3.3 1.9 0.8 0.4 0 0 0 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0
7.9 9.2 10.2 11.1 11.5 11.7 11.5 10.4 9 8.6
7.9 7.3 6.7 6.3 5.8 5.2 4.8 4.2 3.5 2.9
2.5 2.1 1.9 1.7 1.3 1 0.8 0.6 0.6 0.2
0 0 0 0 0.2 0.2 0.4 0.4 0.4 0.6
0.6 0.6 0.6 0.4 0.4 0.4 0.4 0.4 0
7.9 8.1 7.5 6.9 6.1 5.2 4.4 3.5 2.9 2.5
2.3 2.1 1.9 1.7 1.5 1.3 1 0.8 0.6 0.6
0.4 0.4 0.4 0.4 0.2 0.2 0.2 0 0 0
0.2 0.2 0.2 0.4 0.4 0.4 0.6 0.6 0.8 0.8
0.8 0.8 0.8 0.6 0.6 0.6 0.6 0.6 0
7.9 6.9 5.6 4.6 3.8 2.7 2.1 1.3 0.8 0.6
0.4 0.4 0.2 0.2 0.2 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.2 0.2 0.2 0.4 0.6 0.8 0.8 0.8
0.8 0.6 0.6 0.6 0.4 0.4 0.4 0.4 0
7.9 5.8 4.6 3.3 2.5 1.7 0.8 0.2 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.2 0.2 0.4 0.6 0.6 0.8 0.8 0.8
0.8 0.8 0.6 0.4 0.4 0.2 0.2 0.2 0
7.9 5.6 4.2 2.9 1.9 1 0.2 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.2 0.2 0.4 0.6 0.8 0.8 1 1 1 1
1 0.8 0.8 0.6 0.6 0.4 0.2 0 0
7.9 5.4 4 2.7 1.9 1 0.2 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.2 0.4 0.6 0.6 0.8 1 1 1.3 1.3 1.3
1 1 0.8 0.6 0.6 0.4 0.2 0.2 0
